The product list contains all the products you saved while browsing through the products area. Your product list will be available next time you visit our site, if you do not chose to clear it.

NovoCon™ S Digital Actuator

  • Connect hydronics and Building Automation and save time in every phase

    The NovoCon™ S digital actuator adds value throughout a building’s lifetime. The actuator connects your heating or cooling system to the Building Management System (BMS). It is a true revolution that adds new levels of hydronic balancing and control and remote functions. The results are e.g. time saved on installation, remote control, access to unique data and remote identification of system errors. In essence, NovoCon™ S replaces multiple visits on-site with full control and time savings.

  • 4-in-1 actuator

    Actuator 
    NovoCon™ is a highly accurate multi-functional actuator designed for use with AB-QM in sizes from DN 10-32. It delivers best in class hydronic performance in e.g. fan coil units, chilled beams and radiant panels.

    Flow indicator 
    NovoCon™ functions as a flow indicator thanks to the high position accuracy of the actuator and the pressure independent and linear characteristics of the AB-QM valve.

    BMS communication device
    BMS connectivity is now possible with NovoCon™. All setting and control is possible via Fieldbus and requires only minimal data points.

    Data logger
    The NovoCon™ facilitates collection and storage of data that can be used to benchmark building performance over time and to identify best practice in energy consumption behavior.

     

     

  • What's in it for you?

    • Easy installation due to pre-fabricated plug-in cables
    • Less data points due to Fieldbus cables
    • Less wiring due to daisy-chain connection
    • Remote commissioning, flushing and control
    • Data logging*
    • Intrinsic alarm reporting
    • Easy maintenance and fewer site visits

    *available from end of 2015

     

  • NovoCon™ S Digital Actuator – the movie

  • HBC_NovoCon_cables
  • NovoCon_web_middle
  • Want to learn more? Let’s talk.

    Danfoss Commercial Controls offers high quality solutions for perfect hydronic balance and temperature control in heating or cooling installations.

    Are you interested in our products and solutions? Call us at +45 74 88 80 00 or contact us by e-mail.

     

Be socialTake part

Want to socialize with us?

Get to know us and take part in the conversation