NovoCon® Digital actuators

  • Overview
  • Documents
  • Software
  • Related products
  • Case stories
  • Videos
  • Support files

The NovoCon® digital IoT actuators are tailor made to fit Danfoss AB-QM Pressure Independent balancing and Control Valves. They establish the perfect connection between superior hydronic HVAC system performance and smart building automation solutions.

Traditional controlled actuators, at best, offer an analog feedback signal to the BMS controller. Instead, the NovoCon® actuators offer many digital system parameters directly to the Building Management System via BACnet or Modbus. It for example exchanges accurate information about the actuator/valve position, settings, temperatures, alarms etc.

All the information provides System Integrators and technical facility managers a unique insight in, and remote access to, the HVAC system. The actual HVAC data can be used to optimize the systems performance, improving the indoor comfort and achieve an energy efficient building.

NovoCon® is an essential device in the transition to HVAC 4.0 for smart, connected buildings. The actuators enable continuous monitoring, active energy management and preventive maintenance at the highest comfort level and lowest operating costs. The digital actuators can be used in many building types such as offices, hotels and hospitals. But also in cruise ships, universities, data centers, shopping malls, museums or supermarkets.

NovoCon® series digital IoT actuators

Danfoss NovoCon® series of digital actuators for PICVs consists of four versions;

  • NovoCon® S fits AB-QM valves DN 10-32 and new AB-QM 4.0 valves DN 15-32. These combinations are applicable for various types of Terminal Units such as Fan Coil Units (FCU), chilled beams and radiant panels. The valves are used in two-pipe heating or cooling and four-pipe heating/cooling change-over systems for flows from 20-4,000 l/h.
  • For fast and reliable installation the NovoCon® S can only be connected to the BMS and wired in daisy-chain by using our series of plug & play connection cables
  • NovoCon® M fits dedicated AB-QM NovoCon® valves DN 40-100. These combinations are applicable for the control of higher volume flows from 3-59 m3/h in e.g. Air Handling Units (AHU).
  • NovoCon® L fits AB-QM valves DN 125-150. These combinations are applicable for the control of high volume flows from 36-190 m3/h in e.g. chiller applications.
  • NovoCon® XL fits AB-QM valves DN 200-250. These combinations are applicable for the control of the highest volume flows from 80-370 m3/h in e.g. District cooling applications.

Built-in I/O

The digital actuators also offers built-in I/O's for added functionality, flexibility and cost savings. In some applications this can replace I/O modules from the BMS. A few examples of using the actuators’ I/O’s are:

  • Flow & energy indication by connecting sensors for return and supply temperature measurement with NovoCon® Energy
  • Optimized solution for 4-pipe change-over applications with NovoCon® CO6 (only for NovoCon® S)
  • To connect different sensors (e.g. room temperature, humidity, or condensation) and control different devices such as fans with NovoCon® Remote I/O cable.

Features and benefits

Remote access

Via the BMS system and bus communication all actuators can be remotely accessed. This saves a lot of time during the installation and commissioning of the system as well as during the many years the building is operational.

Continuous commissioning

System data can be retrieved and analyzed in order to optimize the HVAC system. In case adaptions to e.g. setting of design flows are required, it can easy be done. On one, a few or all actuators at the same time. Continuously monitoring and commissioning the system saves time and costs throughout the life cycle of the building.

Predictive maintenance

Don't wait for HVAC components to fail, cause complaints and need for urgent and disturbing service activities. Instead you can see where and when an issue might occur and you can take precautions and act pro-actively.

Flexibility all over

The designers or system integrators of BMS systems can realize customized HVAC solutions for every project. In case the building user wants to refurbish the building, the HVAC system can be adapted accordingly without physical adjustments to the BMS components.

Smart HVAC control solution for the I-tower at WTC Amsterdam, the Netherlands

In 2017 World Trade Center (WTC) located in Amsterdam at the ‘Zuid-as’, renovated one of the nine buildings, the 7 stories high I-tower. A high-end HVAC system, LED lighting and other technical improvements established a smart and modern office environment. Danfoss AB-QM PICV valves and NovoCon® S digital actuators play an essential role.

Documents

Promotional and Technical Documents

Type Name Language Valid for Updated Download File type
Brochure AB-QM Actuator Selection Infographic - UK English United Kingdom 15 Jan, 2021 8.6 MB .pdf
Brochure eBook | Danfoss Digital Hydronics™ English Multiple 15 Feb, 2022 5.5 MB .pdf
Application guide HVAC Application guide English Multiple 26 Oct, 2020 19.4 MB .pdf
Brochure Infographic - Actuator selection for AB-QM PICVs English Multiple 07 Nov, 2022 2.5 MB .pdf
Brochure NovoCon | Digital actuator for HVAC English Multiple 20 Jun, 2017 772.5 KB .pdf
Brochure NovoCon series product leaflet English Multiple 02 Dec, 2020 391.3 KB .pdf
Data sheet NovoCon® S, M, L and XL Digital actuators English United States 12 Apr, 2022 9.7 MB .pdf
Data sheet NovoCon® S, M, L and XL Digital actuators English Multiple 05 Jan, 2024 10.7 MB .pdf
Fact sheet NovoCon® S, M, L, XL and Flow sensor English Multiple 14 Nov, 2023 6.1 MB .pdf
White paper Reconfiguring AHU control for better performance English Multiple 12 Oct, 2022 2.0 MB .pdf

Environmental Product Declaration (EPD) Documents

Type Name Language Valid for Updated Download File type
Product Environmental Information - BI EPD ABQM 4.0 DN 15-32 & NovoconS English Multiple 27 Jan, 2023 4.1 MB .pdf
Product Environmental Information - BI EPD ABQM DN 40 -100 with NovoCon M actuator English Multiple 27 Nov, 2023 2.7 MB .pdf
eBook Digital Hydronics

eBook Digital Hydronics™

Expand your HVAC 4.0 know-how

Software

  • NovoCon configuration tool
    Fast and easy configuration of NovoCon®. Multiple NovoCon® actuators can be configured in one instance. Plug in NovoCon® to your computer and you have access to all settings. Version 2.3.0.12
Danfoss SET 365 software

Danfoss SET 365 software

Our advanced Danfoss SET 365 3D design software will help you to design and calculate HVAC systems with Danfoss products. A 1-year subscription is FREE available for students, designers and other interested professionals.

Related products

  • if (isSmallPicture) { AB-QM- Danfoss; } else if (isBigColumns) { AB-QM- Danfoss } else { AB-QM- Danfoss }
    AB-QM Pressure Independent Control Valves (PICV) DN15 - DN250

    AB-QM Pressure Independent balancing and Control Valves (PICV) provide both a control functionality and dynamic balancing solution for HVAC heating and cooling systems. PICVs are designed for various types of terminal units, Air Handling Units (AHU), chillers and provide high indoor comfort and energy efficiency in public and commercial buildings.

  • if (isSmallPicture) { Danfoss AB-QM 4.0 pressure-independent control valve (PICV) for hydronic balancing; } else if (isBigColumns) { Danfoss AB-QM 4.0 pressure-independent control valve (PICV) for hydronic balancing } else { Danfoss AB-QM 4.0 pressure-independent control valve (PICV) for hydronic balancing }
    AB-QM 4.0 Pressure Independent Control Valves (PICV) DN15 - DN32

    AB-QM 4.0 Pressure Independent Control Valves (PICVs) are the successor of Danfoss AB-QM. They offer best-in-class specifications and easy installation. The scaling- and clogging resistant design secures and outstanding reliability and long lifetime. They fit to the NovoCon S digital actuators. This enables HVAC data collection for e.g. remote commissioning and predictive maintenance, resulting in a lower Total Cost of Ownership.

Case stories

Videos

Support files

Keep your NovoCon® firmware up to date. Find the newest firmware versions for NovoCon® S, M, L/XL and download them now.

Name Version Download

NovoCon® S firmware (only for code 003Z8504)

5.40 (Products born with 5.xx) ZIP

NovoCon® S firmware (only for code 003Z8504)

4.40 (Products born with 4.xx) ZIP
NovoCon® M firmware 1.20 ZIP
NovoCon® L/XL firmware 1.22 ZIP

Modulating, high accuracy, geared actuator with field bus (BACnet MS/TP and Modbus RTU) connectivity used to control pressure independent balancing and control valves type AB-QM DN10-32.
Control signal digital: BACnet MS/TP, Modbus RTU
Control signal analog: 0-10V/2-10V, 0-20mA/4-20mA

Direct connection to 6-port ball valve actuator with position feedback signal (*1)

Direct connection to 2x PT1000 surface/immersed sensors and emission power indication (*2)

Direct connection I/O: 2x resistance, AO and AI (*3)

Actuator functionality is remotely accessible via the field bus:
- Design flow pre-setting
- Flushing the valve and terminal unit
- Error during closing intrinsic alarm reporting
- Alarm if CO6 6-port ball valve actuator is blocked, in manual override or disconnected (*1)
- Supply and return temperature readings, emission power indication (*2)
- Energy counter (kWh, MJ, kBTU) (*2)
- Alarm high/low deltaT and temperature sensors disconnected (*2)
- Alpha characteristics setting
- Speed selection 3/6/12/24 s/mm
- Opening/closing time selection from 18s to 700s
- Auto MAC addressing (BACnet only)
- Auto Baud rate detection
- Flow indication based on measured stroke in l/h

Eu.bac interchangeability approved in combination with PIBCV valve

Supply Voltage: 24V DC/AC 50/60Hz

Spindle position accuracy: ±0.05mm

Cables: Halogen free plug-in available in 1.5m, 5m and 10m length

Temperature sensors: plug-in 2x PT1000 surface or immersed 1.5m length

64 actuators can be connected to the same network

Supports BACnet service Change of Value (COV)

Supports remote Firmware updates

IP Class: 54

Stroke: 7mm

BACnet Testing Laboratories (BTL) listed BACnet MS/TP fieldbus device

Manual override function

Configuration tool available easy configuration, commissioning and firmware updates

Commissioning tool available for addressing, parametrization and hydronic continuous commission

Pulse input for Flow sensor to present real flow over the bus.
Warnings via field bus for: No flow and flow out of expectation
Full range from DN15-250.

(*1) CO6 application
(*2) Energy application
(*3) Remote I/O application

Modulating, high accuracy, geared actuator with bus connectivity used to control pressure independent control valves type AB-QM NovoCon® DN 40-100. 

Control signal digital: BACnet MS/TP, Modbus RTU
Control signal analog: 0-10V/2-10V, 0-20mA/4-20mA 

Actuator functionality is remotely accessible via the fieldbus: 
- design flow pre-setting 
- flushing the valve and terminal unit 
- error during closing/opening/calibration alarm 
- LIN/LOG/α-setting characteristics setting 
- selectable speed 
- opening/closing time selection 
- auto MAC addressing (BACnet) 
- auto Parity detection (Modbus) 
- auto Baud rate detection 
- Flow and energy indication 

Supply Voltage 24V ac/dc 

64 actuators can be connected to the same network 

IP Class: 54 

Stroke: 20mm 

Manual override function 

Click on mounting 

LED status indication 

BACnet Testing Laboratories (BTL) listed BACnet MS/TP fieldbus device

Pulse input for Flow sensor to present real flow over the bus.
Warnings via field bus for: No flow and flow out of expectation
Full range from DN15-250.

Modulating, high accuracy, geared actuator with bus connectivity used to control pressure independent control valves type AB-QM DN125-150.

Control signal digital: BACnet MS/TP, Modbus RTU.
Control signal analog: 0-10V/2-10V, 0-20mA/4-20mA

Actuator functionality is remotely accessible via the fieldbus:
- design flow pre-setting
- flushing the valve and terminal unit
- error during closing/opening/calibration alarm
- LIN/LOG/α-setting characteristics setting
- selectable speed
- opening/closing time selection
- auto MAC addressing (BACnet)
- auto Parity detection (Modbus)
- auto Baud rate detection
- Flow and energy indication
- Safety function in NovoCon® L SU/SD. Spring up or spring down for AB-QM DN125-150 valves.

Supply Voltage 24V ac/dc

64 actuators can be connected to the same network

IP Class: 54

Stroke: 50 mm

Manual override function

LED status indication

Pulse input for Flow sensor to present real flow over the bus.
Warnings via field bus for: No flow and flow out of expectation
Full range from DN15-250.

Modulating, high accuracy, geared actuator with bus connectivity used to control pressure independent control valves type AB-QM DN200-250.

Control signal digital: BACnet MS/TP, Modbus RTU.
Control signal analog: 0-10V/2-10V, 0-20mA/4-20mA

Actuator functionality is remotely accessible via the fieldbus:
- design flow pre-setting
- flushing the valve and terminal unit
- error during closing/opening/calibration alarm
- LIN/LOG/α-setting characteristics setting
- selectable speed
- opening/closing time selection
- auto MAC addressing (BACnet)
- auto Parity detection (Modbus)
- auto Baud rate detection
- Flow and energy indication

Supply Voltage 24V ac/dc

64 actuators can be connected to the same network

IP Class: 54

Stroke: 50 mm

Manual override function

LED status indication

Pulse input for Flow sensor to present real flow over the bus.
Warnings via field bus for: No flow and flow out of expectation
Full range from DN15-250.